Quantity | Unit price |
---|---|
100 - 999 | $1.0037 |
1000 - 3999 | $0.1826 |
4000 + | $0.1735 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 51.2 - 54.5 mm |
Outside Diameter Range | 2.016 - 2.146 in |
Inside Diameter Range | 49.7 - 52.9 mm |
Inside Diameter Range | 1.955 - 2.083 in |
Flange Diameter | 58.74 mm |
Flange Diameter | 2.313 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.