Quantity | Unit price |
---|---|
100 - 599 | $1.2079 |
600 - 2399 | $0.2198 |
2400 + | $0.2087 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 54.8 - 59.8 mm |
Outside Diameter Range | 2.156 - 2.355 in |
Inside Diameter Range | 52.9 - 58.1 mm |
Inside Diameter Range | 2.084 - 2.287 in |
Flange Diameter | 66.7 mm |
Flange Diameter | 2.626 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.