Quantity | Unit price |
---|---|
100 - 499 | $1.2073 |
500 - 1499 | $0.4831 |
1500 - 5999 | $0.2197 |
6000 + | $0.2087 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 57.9 - 61 mm |
Outside Diameter Range | 2.280 - 2.400 in |
Inside Diameter Range | 56.3 - 59.3 mm |
Inside Diameter Range | 2.216 - 2.335 in |
Flange Diameter | 71.12 mm |
Flange Diameter | 2.8 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Special Offer | Clearance |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue