Quantity | Unit price |
---|---|
100 - 599 | $1.3213 |
600 - 2399 | $0.2405 |
2400 + | $0.2283 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 58.4 - 63.1 mm |
Outside Diameter Range | 2.300 - 2.485 in |
Inside Diameter Range | 56.8 - 60.9 mm |
Inside Diameter Range | 2.235 - 2.398 in |
Flange Diameter | 66.7 mm |
Flange Diameter | 2.626 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.