Quantity | Unit price |
---|---|
100 - 599 | $1.5708 |
600 - 2399 | $0.2858 |
2400 + | $0.2716 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 62.4 - 69.9 mm |
Outside Diameter Range | 2.457 - 2.750 in |
Inside Diameter Range | 60.8 - 68.2 mm |
Inside Diameter Range | 2.392 - 2.685 in |
Flange Diameter | 73.0 mm |
Flange Diameter | 2.874 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.