Quantity | Unit price |
---|---|
100 - 999 | $1.5302 |
1000 - 3999 | $0.2783 |
4000 + | $0.2644 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 67.2 - 71.2 mm |
Outside Diameter Range | 2.645 - 2.805 in |
Inside Diameter Range | 65.5 - 69.2 mm |
Inside Diameter Range | 2.580 - 2.724 in |
Flange Diameter | 76.20 mm |
Flange Diameter | 3 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.