Quantity | Unit price |
---|---|
100 - 499 | $1.7553 |
500 - 1999 | $0.3193 |
2000 + | $0.3032 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 72.4 - 75.7 mm |
Outside Diameter Range | 2.850 - 2.980 in |
Inside Diameter Range | 70.7 - 74.1 mm |
Inside Diameter Range | 2.785 - 2.917 in |
Flange Diameter | 82.55 mm |
Flange Diameter | 3.25 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue