Quantity | Unit price |
---|---|
50 - 749 | $1.8906 |
750 - 2999 | $0.344 |
3000 + | $0.3266 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 76.1 - 80.2 mm |
Outside Diameter Range | 2.995 - 3.158 in |
Inside Diameter Range | 74 - 78.6 mm |
Inside Diameter Range | 2.915 - 3.094 in |
Flange Diameter | 85.7 mm |
Flange Diameter | 3.374 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue