Quantity | Unit price |
---|---|
50 - 399 | $2.2427 |
400 - 1599 | $0.4079 |
1600 + | $0.3875 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 78.5 - 85.5 mm |
Outside Diameter Range | 3.090 - 3.365 in |
Inside Diameter Range | 76.3 - 83.4 mm |
Inside Diameter Range | 3.005 - 3.283 in |
Flange Diameter | 88.90 mm |
Flange Diameter | 3.5 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.