Quantity | Unit price |
---|---|
50 - 299 | $2.502 |
300 - 1199 | $0.4549 |
1200 + | $0.4322 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 82.2 - 90.8 mm |
Outside Diameter Range | 3.236 - 3.575 in |
Inside Diameter Range | 80.2 - 88.7 mm |
Inside Diameter Range | 3.156 - 3.492 in |
Flange Diameter | 100.01 mm |
Flange Diameter | 3.937 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.