Quantity | Unit price |
---|---|
50 - 349 | $2.5633 |
350 - 1399 | $0.4662 |
1400 + | $0.4428 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 88 - 91.4 mm |
Outside Diameter Range | 3.465 - 3.600 in |
Inside Diameter Range | 86.5 - 89.2 mm |
Inside Diameter Range | 3.405 - 3.512 in |
Flange Diameter | 98.43 mm |
Flange Diameter | 3.875 in |
Overall Height | 20.6 mm |
Overall Height | 0.812 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue