Quantity | Unit price |
---|---|
50 - 299 | $2.725 |
300 - 1199 | $0.4955 |
1200 + | $0.4708 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 93.3 - 96.5 mm |
Outside Diameter Range | 3.675 - 3.800 in |
Inside Diameter Range | 91.6 - 94.7 mm |
Inside Diameter Range | 3.605 - 3.728 in |
Flange Diameter | 101.60 mm |
Flange Diameter | 4 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.