Quantity | Unit price |
---|---|
50 - 299 | $2.8742 |
300 - 1199 | $0.5227 |
1200 + | $0.4966 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 96.5 - 99.7 mm |
Outside Diameter Range | 3.800 - 3.925 in |
Inside Diameter Range | 94.4 - 97.6 mm |
Inside Diameter Range | 3.715 - 3.843 in |
Flange Diameter | 104.78 mm |
Flange Diameter | 4.125 in |
Overall Height | 17.5 mm |
Overall Height | 0.688 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue