Quantity | Unit price |
---|---|
50 - 199 | $4.1267 |
200 - 799 | $0.7503 |
800 + | $0.713 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 110.9 - 117 mm |
Outside Diameter Range | 4.365 - 4.605 in |
Inside Diameter Range | 108.9 - 114.3 mm |
Inside Diameter Range | 4.289 - 4.500 in |
Flange Diameter | 127.00 mm |
Flange Diameter | 5 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.