Quantity | Unit price |
---|---|
10 - 149 | $4.7131 |
150 - 599 | $0.8572 |
600 + | $0.8142 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 124 - 128 mm |
Outside Diameter Range | 4.882 - 5.039 in |
Inside Diameter Range | 121 - 125 mm |
Inside Diameter Range | 4.764 - 4.921 in |
Flange Diameter | 134.00 mm |
Flange Diameter | 5.276 in |
Overall Height | 24.5 mm |
Overall Height | 0.965 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.