Quantity | Unit price |
---|---|
10 - 149 | $5.4652 |
150 - 599 | $0.9938 |
600 + | $0.9441 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 128.8 - 135.1 mm |
Outside Diameter Range | 5.071 - 5.319 in |
Inside Diameter Range | 124 - 132 mm |
Inside Diameter Range | 4.882 - 5.197 in |
Flange Diameter | 139.50 mm |
Flange Diameter | 5.492 in |
Overall Height | 38 mm |
Overall Height | 1.496 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue