Quantity | Unit price |
---|---|
50 - 249 | $6.0879 |
250 - 999 | $1.107 |
1000 + | $1.0516 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 141.5 - 146.1 mm |
Outside Diameter Range | 5.570 - 5.750 in |
Inside Diameter Range | 139.4 - 144 mm |
Inside Diameter Range | 5.490 - 5.669 in |
Flange Diameter | 157.23 mm |
Flange Diameter | 6.19 in |
Overall Height | 26.2 mm |
Overall Height | 1.030 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.