Quantity | Unit price |
---|---|
100 - 499 | $0.3491 |
500 - 2999 | $0.1397 |
3000 - 11999 | $0.0635 |
12000 + | $0.0605 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 22.0 - 25.0 mm |
Outside Diameter Range | 0.866 - 0.984 in |
Inside Diameter Range | 20.5 - 23.0 mm |
Inside Diameter Range | 0.807 - 0.906 in |
Flange Diameter | 28.5 mm |
Flange Diameter | 1.122 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.