Quantity | Unit price |
---|---|
100 - 999 | $0.8944 |
1000 - 3999 | $0.3578 |
4000 + | $0.322 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 36.6 - 48.3 mm |
Outside Diameter Range | 1.440 - 1.900 in |
Inside Diameter Range | 35 - 46.5 mm |
Inside Diameter Range | 1.378 - 1.830 in |
Flange Diameter | 52.32 mm |
Flange Diameter | 2.06 in |
Overall Height | 33.3 mm |
Overall Height | 1.310 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue