Quantity | Unit price |
---|---|
500 - 1999 | $0.2055 |
2000 - 9999 | $0.0822 |
10000 - 39999 | $0.0376 |
40000 + | $0.0356 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 10.0 - 11.8 mm |
Outside Diameter Range | 0.394 - 0.465 in |
Inside Diameter Range | 8.5 - 10.0 mm |
Inside Diameter Range | 0.335 - 0.394 in |
Flange Diameter | 15.0 mm |
Flange Diameter | 0.591 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue