Quantity | Unit price |
---|---|
100 - 499 | $0.8147 |
500 - 2499 | $0.3259 |
2500 - 9999 | $0.1482 |
10000 + | $0.1408 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 47.4 - 50.2 mm |
Outside Diameter Range | 1.865 - 1.975 in |
Inside Diameter Range | 45.3 - 48.1 mm |
Inside Diameter Range | 1.785 - 1.894 in |
Flange Diameter | 60.45 mm |
Flange Diameter | 2.38 in |
Overall Height | 17 mm |
Overall Height | 0.670 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue