Quantity | Unit price |
---|---|
100 - 999 | $1.0643 |
1000 - 3999 | $0.1937 |
4000 + | $0.184 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 51.3 - 53.3 mm |
Outside Diameter Range | 2.020 - 2.100 in |
Inside Diameter Range | 52.3 - 54.3 mm |
Inside Diameter Range | 2.060 - 2.138 in |
Flange Diameter | 65.79 mm |
Flange Diameter | 2.59 in |
Overall Height | 9.7 mm |
Overall Height | 0.380 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.