Quantity | Unit price |
---|---|
10 - 99 | $10.5182 |
100 - 399 | $1.9125 |
400 + | $1.8169 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 179.1 - 180.8 mm |
Outside Diameter Range | 7.050 - 7.120 in |
Inside Diameter Range | 177 - 178.8 mm |
Inside Diameter Range | 6.970 - 7.039 in |
Flange Diameter | 193.80 mm |
Flange Diameter | 7.63 in |
Overall Height | 26.2 mm |
Overall Height | 1.030 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.