Quantity | Unit price |
---|---|
50 - 249 | $4.4683 |
250 - 999 | $0.8126 |
1000 + | $0.7719 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 126.7 - 132.1 mm |
Outside Diameter Range | 4.990 - 5.200 in |
Inside Diameter Range | 125 - 129.5 mm |
Inside Diameter Range | 4.920 - 5.098 in |
Flange Diameter | 143.00 mm |
Flange Diameter | 5.63 in |
Overall Height | 26.2 mm |
Overall Height | 1.030 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.