Quantity | Unit price |
---|---|
10 - 99 | $12.4292 |
100 - 399 | $2.26 |
400 + | $2.147 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 194.6 - 199.1 mm |
Outside Diameter Range | 7.660 - 7.840 in |
Inside Diameter Range | 192.5 - 197.1 mm |
Inside Diameter Range | 7.580 - 7.760 in |
Flange Diameter | 206.25 mm |
Flange Diameter | 8.12 in |
Overall Height | 26.2 mm |
Overall Height | 1.031 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.