Quantity | Unit price |
---|---|
10 - 99 | $11.8714 |
100 - 399 | $2.1585 |
400 + | $2.0507 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 202.4 - 206.8 mm |
Outside Diameter Range | 7.970 - 8.140 in |
Inside Diameter Range | 200.2 - 204.4 mm |
Inside Diameter Range | 7.880 - 8.047 in |
Flange Diameter | 212.85 mm |
Flange Diameter | 8.38 in |
Overall Height | 26.2 mm |
Overall Height | 1.031 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue