Quantity | Unit price |
---|---|
10 - 49 | $13.8913 |
50 - 199 | $2.5258 |
200 + | $2.3994 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 207 - 212.1 mm |
Outside Diameter Range | 8.150 - 8.350 in |
Inside Diameter Range | 204.5 - 209.5 mm |
Inside Diameter Range | 8.050 - 8.248 in |
Flange Diameter | 222.25 mm |
Flange Diameter | 8.75 in |
Overall Height | 35.7 mm |
Overall Height | 1.406 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue