Quantity | Unit price |
---|---|
10 - 49 | $14.3398 |
50 - 199 | $2.6073 |
200 + | $2.477 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 213.4 - 218.4 mm |
Outside Diameter Range | 8.400 - 8.600 in |
Inside Diameter Range | 210.8 - 215.9 mm |
Inside Diameter Range | 8.300 - 8.500 in |
Flange Diameter | 228.60 mm |
Flange Diameter | 9 in |
Overall Height | 35.7 mm |
Overall Height | 1.406 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.