Quantity | Unit price |
---|---|
50 - 249 | $4.1753 |
250 - 999 | $0.7593 |
1000 + | $0.7213 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 111.5 - 117.6 mm |
Outside Diameter Range | 4.39 - 4.63 in |
Inside Diameter Range | 107.5 - 115.0 mm |
Inside Diameter Range | 4.232 - 4.528 in |
Flange Diameter | 122.0 mm |
Flange Diameter | 4.803 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue