Quantity | Unit price |
---|---|
10 - 49 | $16.3989 |
50 - 199 | $2.9817 |
200 + | $2.8326 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 230.1 - 237.7 mm |
Outside Diameter Range | 9.060 - 9.360 in |
Inside Diameter Range | 225.8 - 234.7 mm |
Inside Diameter Range | 8.890 - 9.240 in |
Flange Diameter | 250.44 mm |
Flange Diameter | 9.86 in |
Overall Height | 45.2 mm |
Overall Height | 1.781 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.