Quantity | Unit price |
---|---|
10 - 39 | $22.7192 |
40 - 159 | $4.1309 |
160 + | $3.9243 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 274.1 - 281.9 mm |
Outside Diameter Range | 10.790 - 11.100 in |
Inside Diameter Range | 268 - 277.1 mm |
Inside Diameter Range | 10.550 - 10.909 in |
Flange Diameter | 294.64 mm |
Flange Diameter | 11.6 in |
Overall Height | 45.2 mm |
Overall Height | 1.781 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.