Quantity | Unit price |
---|---|
10 - 39 | $21.7092 |
40 - 159 | $3.9472 |
160 + | $3.7499 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 282.2 - 291.1 mm |
Outside Diameter Range | 11.110 - 11.460 in |
Inside Diameter Range | 273.8 - 286.2 mm |
Inside Diameter Range | 10.780 - 11.268 in |
Flange Diameter | 303.78 mm |
Flange Diameter | 11.96 in |
Overall Height | 51.6 mm |
Overall Height | 2.031 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.