Quantity | Unit price |
---|---|
10 - 29 | $29.4637 |
30 - 119 | $5.3572 |
120 + | $5.0893 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 324.9 - 333.8 mm |
Outside Diameter Range | 12.790 - 13.140 in |
Inside Diameter Range | 318.3 - 328.1 mm |
Inside Diameter Range | 12.530 - 12.917 in |
Flange Diameter | 346.46 mm |
Flange Diameter | 13.64 in |
Overall Height | 51.6 mm |
Overall Height | 2.031 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.