Quantity | Unit price |
---|---|
10 - 29 | $30.3342 |
30 - 119 | $5.5155 |
120 + | $5.2396 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 336.6 - 345.4 mm |
Outside Diameter Range | 13.250 - 13.600 in |
Inside Diameter Range | 330.2 - 340.3 mm |
Inside Diameter Range | 13.000 - 13.398 in |
Flange Diameter | 358.14 mm |
Flange Diameter | 14.1 in |
Overall Height | 51.6 mm |
Overall Height | 2.031 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.