Quantity | Unit price |
---|---|
60 - 239 | $2.1805 |
240 + | $2.0716 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 203.5 - 208.5 mm |
Outside Diameter Range | 8.012 - 8.209 in |
Inside Diameter Range | 200.9 - 205.9 mm |
Inside Diameter Range | 7.909 - 8.106 in |
Flange Diameter | 216.0 mm |
Flange Diameter | 8.504 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.