Quantity | Unit price |
---|---|
500 - 1999 | $0.2226 |
2000 - 9999 | $0.0892 |
10000 - 39999 | $0.0405 |
40000 + | $0.0386 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 4.7 - 8.5 mm |
Outside Diameter Range | 0.185 - 0.335 in |
Inside Diameter Range | 2.5 - 5.7 mm |
Inside Diameter Range | 0.098 - 0.224 in |
Flange Diameter | 11.7 mm |
Flange Diameter | 0.461 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.