Quantity | Unit price |
---|---|
10 - 99 | $11.8934 |
100 - 399 | $2.1624 |
400 + | $2.0543 |
Color | Black |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 204 - 205 mm |
Outside Diameter Range | 8.030 - 8.070 in |
Inside Diameter Range | 203.2 - 203.9 mm |
Inside Diameter Range | 8.000 - 8.027 in |
Flange Diameter | 203.8 mm |
Flange Diameter | 8.025 in |
Overall Height | 32.8 mm |
Overall Height | 1.290 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.