Quantity | Unit price |
---|---|
50 - 249 | $2.4486 |
250 - 999 | $0.4452 |
1000 + | $0.4231 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 87.8 - 91.1 mm |
Outside Diameter Range | 3.455 - 3.585 in |
Inside Diameter Range | 85.5 - 89.4 mm |
Inside Diameter Range | 3.365 - 3.520 in |
Flange Diameter | 100.01 mm |
Flange Diameter | 3.937 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.