Quantity | Unit price |
---|---|
50 - 249 | $2.881 |
250 - 999 | $0.524 |
1000 + | $0.4977 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 96.5 - 99.1 mm |
Outside Diameter Range | 3.800 - 3.900 in |
Inside Diameter Range | 91.4 - 93.3 mm |
Inside Diameter Range | 3.600 - 3.673 in |
Flange Diameter | 114.30 mm |
Flange Diameter | 4.5 in |
Overall Height | 11.1 mm |
Overall Height | 0.438 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue