Quantity | Unit price |
---|---|
10 - 139 | $6.3902 |
140 - 559 | $1.1619 |
560 + | $1.1038 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 141 - 150 mm |
Outside Diameter Range | 5.551 - 5.906 in |
Inside Diameter Range | 138 - 148 mm |
Inside Diameter Range | 5.433 - 5.826 in |
Flange Diameter | 164.08 mm |
Flange Diameter | 6.46 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue