Quantity | Unit price |
---|---|
10 - 99 | $13.9269 |
100 - 399 | $2.5323 |
400 + | $2.4056 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 216 - 223.6 mm |
Outside Diameter Range | 8.505 - 8.803 in |
Inside Diameter Range | 213 - 223 mm |
Inside Diameter Range | 8.386 - 8.780 in |
Flange Diameter | 241.50 mm |
Flange Diameter | 9.508 in |
Overall Height | 29.1 mm |
Overall Height | 1.145 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.