Quantity | Unit price |
---|---|
50 - 299 | $11.7278 |
300 - 1199 | $2.1325 |
1200 + | $2.0258 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 174.8 - 178.6 mm |
Outside Diameter Range | 6.880 - 7.030 in |
Inside Diameter Range | 172.7 - 176.5 mm |
Inside Diameter Range | 6.800 - 6.948 in |
Flange Diameter | 194.82 mm |
Flange Diameter | 7.67 in |
Overall Height | 13.5 mm |
Overall Height | 0.530 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue