Quantity | Unit price |
---|---|
100 - 499 | $0.5757 |
500 - 2499 | $0.2304 |
2500 - 9999 | $0.1049 |
10000 + | $0.0997 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 38.7 mm |
Outside Diameter Range | 1.525 in |
Inside Diameter Range | 36.7 mm |
Inside Diameter Range | 1.445 in |
Flange Diameter | 43.51 mm |
Flange Diameter | 1.713 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.