Quantity | Unit price |
---|---|
50 - 249 | $2.6284 |
250 - 999 | $0.478 |
1000 + | $0.4542 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 90.2 - 95.3 mm |
Outside Diameter Range | 3.552 - 3.750 in |
Inside Diameter Range | 88.3 - 93.3 mm |
Inside Diameter Range | 3.478 - 3.673 in |
Flange Diameter | 101.60 mm |
Flange Diameter | 4 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.