Quantity | Unit price |
---|---|
1 - 1049 | $2.9828 |
1050 - 2099 | $1.4932 |
2100 - 10499 | $0.5984 |
10500 - 104999 | $0.2655 |
105000 - 209999 | $0.2522 |
210000 + | $0.239 |
Compatible Tube Size | 7.9 mm |
---|---|
Compatible Tube Size | 0.312 in |
Inside Diameter Range | 4.8 - 4.7 mm |
Inside Diameter Range | 0.188 - 0.187 in |
Maximum Inside Diameter | 4.7 mm |
Maximum Inside Diameter | 0.187 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 8.2 mm |
Maximum Outside Diameter | 0.322 in |
Minimum Inside Diameter | 4.8 mm |
Minimum Inside Diameter | 0.188 in |
Minimum Outside Diameter | 7.8 mm |
Minimum Outside Diameter | 0.307 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 7.8 - 8.2 mm |
Outside Diameter Range | 0.307 - 0.322 in |
Overall Height | 16.7 mm |
Overall Height | 0.656 in |
Color | Yellow |
Compatible Plug Thread Sizes (All) | 5/16 |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue