Quantity | Unit price |
---|---|
1 - 129 | $6.2622 |
130 - 259 | $3.1311 |
260 - 1299 | $1.2558 |
1300 - 12999 | $0.5587 |
13000 - 25999 | $0.5291 |
26000 + | $0.501 |
Compatible Tube Size | 25.4 mm |
---|---|
Compatible Tube Size | 1.000 in |
Inside Diameter Range | 22.2 - 22.2 mm |
Inside Diameter Range | 0.875 - 0.874 in |
Maximum Inside Diameter | 22.2 mm |
Maximum Inside Diameter | 0.874 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 26 mm |
Maximum Outside Diameter | 1.022 in |
Minimum Inside Diameter | 22.2 mm |
Minimum Inside Diameter | 0.875 in |
Minimum Outside Diameter | 24.2 mm |
Minimum Outside Diameter | 0.953 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 24.2 - 26 mm |
Outside Diameter Range | 0.953 - 1.022 in |
Overall Height | 16.7 mm |
Overall Height | 0.656 in |
Color | Yellow |
Compatible Plug Thread Sizes (All) | 1 |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.