Quantity | Unit price |
---|---|
100 - 499 | $0.9162 |
500 - 2999 | $0.3664 |
3000 - 11999 | $0.1666 |
12000 + | $0.1583 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Yellow |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard (All) | BSP, GAS |
Compatible Thread Sizes (All) | 5/8-14 |
Overall Height | 18.5 mm |
Overall Height | 0.728 in |
Inside Diameter | 23 mm |
Inside Diameter | 0.906 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.