Quantity | Unit price |
---|---|
200 - 999 | $0.353 |
1000 - 4999 | $0.1413 |
5000 - 19999 | $0.0642 |
20000 + | $0.061 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Yellow |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard (All) | Metric |
Compatible Thread Sizes (All) | M16 |
Overall Height | 16.1 mm |
Overall Height | 0.634 in |
Inside Diameter | 16.5 mm |
Inside Diameter | 0.650 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.