Teflon Glides are fastened with the aid of a screw to provide a strong hold to the mounting surface. A 4.5 mm diameter hole provides a fastener entry for the screw without damaging the washer. The steel washer is coated with PTFE to provide maximum glide.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | View | |
|---|---|---|---|---|
| 499483 | $0.8093 - $2.4279 | 5480 In stock |
0.866 in
22.0 mm
|
|
| 499487 | $2.2516 - $6.7546 | 2422 In stock |
1.969 in
50.0 mm
|
|
| $0.97 - $2.9098 | 1605 In stock |
1.181 in
30.0 mm
|
||
| 499484 | $0.869 - $2.607 | 1924 In stock |
0.984 in
25.0 mm
|
|
| 499486 | $1.5015 - $4.5037 | 1550 In stock |
1.575 in
40.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue