Menu Search

Metric Threaded O-Ring Plug 14.5 mm | 0.571 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M10 x 1.5 Metric Threads from leakage with a water tight seal.
Item code:

900538

13500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $3.9706
50 - 249 $1.9855
250 - 499 $0.7943
500 - 4999 $0.3532
5000 - 9999 $0.3459
10000 + $0.339
Standard pack: 500

Order any quantity

Total price:

$3.97

1 x $3.9706

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.472 in
Overall Diameter 0.571 in
Overall Height 0.756 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us